10292853
499681
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.5655 |
| 1000 - 1999 | £ 0.5542 |
| 2000 + | £ 0.5428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.752 in |
|---|---|
| D | 19.1 mm |
| IH | 1.925 in |
| IH | 48.9 mm |
| Thread Sizes (All) | M20; 3/4 in UNF |
| Thread Standard | UNF |
| Thread Standard | Metric |
| Full Material | Silicone |
| Colour | Light Green |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue