10386569
491613
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 4.2788 |
| 100 - 299 | £ 2.0836 |
| 300 + | £ 2.0411 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.535 in |
|---|---|
| D | 39.0 mm |
| IH | 52.0 mm |
| IH | 2.047 in |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Black |
| Maximum Temperature | 180 °C |
| Maximum Temperature | 356 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue