10251355
461821
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 1.4046 |
| 1000 + | £ 1.3763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 24.6 mm |
|---|---|
| D | 0.969 in |
| IH | 38.1 mm |
| IH | 1.5 in |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 180 °C |
| Maximum Temperature | 356 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue