| Quantity | Unit price |
|---|---|
| 100 - 1999 | £ 1.0758 |
| 2000 + | £ 1.0545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 15.9 mm |
|---|---|
| D | 0.626 in |
| IH | 38.1 mm |
| IH | 1.5 in |
| Thread Sizes (All) | M16;5/8 in;3/8 in |
| Thread Standard | Metric |
| Thread Standard | UNF |
| Thread Standard | BSP |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Black |
| Maximum Temperature | 180 °C |
| Maximum Temperature | 356 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue