Menu Search

Cape 12.7 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10251188

Manufacturer Part Number:

461795

1203 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1999 £ 1.1821
2000 + £ 1.1594
Standard pack: 100

Order in multiple of 100

Total price:

£ 118.21

100 x £ 1.1821

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 12.7 mm
IH 76.2 mm
Thread Sizes (All) 1/2 in UNF; 1/4 in BSP
Thread Standard UNF
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 180 °C
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us