10250662
461740
| Quantity | Unit price |
|---|---|
| 50 - 99 | £ 1.3182 |
| 100 - 999 | £ 1.2912 |
| 1000 + | £ 1.2643 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.752 in |
|---|---|
| D | 44.5 mm |
| IH | 2 in |
| IH | 50.8 mm |
| Thread Sizes (All) | 1-3/4-5 |
| Thread Standard | UNF Threads |
| Full Material | Silicone |
| Colour | Natural |
| Maximum Temperature | 250 °C |
| Maximum Temperature | 482 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue