10374412
41318
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.3418 |
| 1000 - 1999 | £ 0.3349 |
| 2000 + | £ 0.3279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 13.6 mm |
|---|---|
| D | 0.535 in |
| IH | 38.1 mm |
| IH | 1.5 in |
| Thread Sizes (All) | M14 |
| Thread Standard | Metric |
| Full Material | Silicone |
| Colour | Natural |
| Maximum Temperature | 250 °C |
| Maximum Temperature | 482 °F |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue