Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10350867

Manufacturer Part Number:

1475773

19108 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1499 £ 0.8178
1500 + £ 0.8008
Standard pack: 100

Order in multiple of 100

Total price:

£ 81.78

100 x £ 0.8178

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 14.3 mm
IH 27.9 mm
Thread Sizes (All) M15
Thread Standard Metric
Full Material Ethylene Propylene Diene Monomer
Colour Black
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1475773 replaces:

Cape 14.3 mm 27.9 mm EPDM Noir
Essentra Part Number: 10449523
Manufacturer Part Number: 461800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us