Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10350850

Manufacturer Part Number:

1475772

11642 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.0864
1000 - 14999 £ 0.0851
15000 + £ 0.0834
Standard pack: 100

Order in multiple of 100

Total price:

£ 8.64

100 x £ 0.0864

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 14.3 mm
IH 16.7 mm
Thread Sizes (All) M15
Thread Standard Metric
Full Material Ethylene Propylene Diene Monomer
Colour Black
Maximum Temperature 316 °C
Commodity Code 4016999790

Product 1475772 replaces:

Cape 14.3 mm 16.7 mm EPDM Noir
Essentra Part Number: 10449516
Manufacturer Part Number: 461799

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us