Menu Search

Cape 50.8 mm Caoutchouc silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10350843

Manufacturer Part Number:

1475771

104 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 £ 1.5733
100 - 999 £ 1.5449
1000 + £ 1.5166
Standard pack: 50

Order in multiple of 50

Total price:

£ 78.67

50 x £ 1.5733

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 53.5 mm
IH 50.8 mm
Full Material Ethylene Propylene Diene Monomer
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1475771 replaces:

Cape 53.5 mm 50.8 mm Caoutchouc silicone Naturel
Essentra Part Number: 10449509
Manufacturer Part Number: 461743

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us