10350799
1475766
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 1.1651 |
| 1000 - 1999 | £ 1.141 |
| 2000 + | £ 1.1183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 19.1 mm |
|---|---|
| D | 0.752 in |
| IH | 109.2 mm |
| IH | 4.299 in |
| Thread Sizes (All) | M20; 3/4 in UNF |
| Thread Standard | UNF |
| Thread Standard | Metric |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue