Menu Search

Cape 101.6 mm Caoutchouc silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10606186

Manufacturer Part Number:

1475749

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.2686
1000 - 1999 £ 1.244
2000 + £ 1.2144
Standard pack: 100

Order in multiple of 100

Total price:

£ 126.86

100 x £ 1.2686

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 24.6 mm
IH 101.6 mm
Full Material Silicone
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3923509000

Product 1475749 replaces:

Cape 24.6 mm 101.6 mm Silicone Naturel
Essentra Part Number: 10250617
Manufacturer Part Number: 461729

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us