Menu Search

Cape 38.1 mm EPDM Noir

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348796

Manufacturer Part Number:

1461878

9394 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 3999 £ 0.5062
4000 + £ 0.4951
Standard pack: 100

Order in multiple of 100

Total price:

£ 50.62

100 x £ 0.5062

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 11.6 mm
IH 25.4 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1461878 replaces:

Cape 11.6 mm 25.4 mm EPDM Noir
Essentra Part Number: 10251133
Manufacturer Part Number: 461790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us