Menu Search

Cape 38.1 mm Caoutchouc silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348390

Manufacturer Part Number:

1461836

2300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6675
1000 - 1999 £ 0.654
2000 + £ 0.6405
Standard pack: 100

Order in multiple of 100

Total price:

£ 66.75

100 x £ 0.6675

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 31.8 mm
IH 38.1 mm
Thread Sizes (All) M33; 1 1/2 in UNF; 1 in BSP
Thread Standard BSP
Thread Standard Metric
Thread Standard UNF
Full Material Silicone
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1461836 replaces:

Cape 31.8 mm 38.1 mm Caoutchouc silicone Naturel
Essentra Part Number: 10250648
Manufacturer Part Number: 461734

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us