Menu Search

Cape 38.1 mm Caoutchouc silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348376

Manufacturer Part Number:

1461834

10913 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.4027
1000 - 1999 £ 0.3941
2000 + £ 0.3867
Standard pack: 100

Order in multiple of 100

Total price:

£ 40.27

100 x £ 0.4027

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 17.5 mm
IH 38.1 mm
Full Material Silicone
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3923509000

Product 1461834 replaces:

Cape 17.5 mm 38.1 mm Silicone Naturel
Essentra Part Number: 10250556
Manufacturer Part Number: 461717

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us