Menu Search

Cape 38.1 mm Caoutchouc silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10348369

Manufacturer Part Number:

1461833

433 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3596
1000 - 1999 £ 0.3522
2000 + £ 0.3461
Standard pack: 100

Order in multiple of 100

Total price:

£ 35.96

100 x £ 0.3596

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 15.2 mm
IH 38.1 mm
Full Material Silicone
Colour Natural
Maximum Temperature 316 °C
Commodity Code 3926909790

Product 1461833 replaces:

Cape 15.2 mm 38.1 mm Caoutchouc silicone Naturel
Essentra Part Number: 10250532
Manufacturer Part Number: 461713

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us