10348352
1461832
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.5702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 13.6 mm |
|---|---|
| D | 0.535 in |
| IH | 76.2 mm |
| IH | 3 in |
| Thread Sizes (All) | M14 |
| Thread Standard | Metric |
| Full Material | Silicone |
| Colour | Natural |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue