10348314
1461828
| Quantity | Unit price |
|---|---|
| 250 - 1999 | £ 0.1847 |
| 2000 - 3999 | £ 0.181 |
| 4000 + | £ 0.1773 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.343 in |
|---|---|
| D | 8.7 mm |
| IH | 1 in |
| IH | 25.4 mm |
| Full Material | Silicone |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue