| Quantity | Unit price |
|---|---|
| 250 - 1999 | £ 0.1178 |
| 2000 - 3999 | £ 0.1155 |
| 4000 + | £ 0.1131 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.28 in |
|---|---|
| D | 7.1 mm |
| IH | 0.5 in |
| IH | 12.7 mm |
| Thread Sizes (All) | 5/16 in UNF |
| Thread Standard | UNF |
| Full Material | Silicone |
| Colour | Natural |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue