Menu Search

Cape 38.1 mm 25.4 mm Silicone Rose

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10192153

Manufacturer Part Number:

1219730

611 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 599 £ 0.8433
600 + £ 0.8263
Standard pack: 50

Order in multiple of 50

Total price:

£ 42.17

50 x £ 0.8433

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 38.1 mm
IH 25.4 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Pink
Maximum Temperature 250 °C
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us