| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1251 |
| 10000 + | £ 0.1226 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.189 in |
|---|---|
| D | 4.8 mm |
| IH | 38.1 mm |
| IH | 1.5 in |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Colour | Natural |
| Maximum Temperature | 250 °C |
| Maximum Temperature | 482 °F |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue