Menu Search

Cape 4.0 mm 31.8 mm Silicone Naturel

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Essentra Part Number:

10192078

Manufacturer Part Number:

1219722

1682 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1345
10000 + £ 0.1318
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 134.50

1000 x £ 0.1345

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 4.0 mm
IH 31.8 mm
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Natural
Maximum Temperature 250 °C
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us