Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 5
Show less filters Show more filters
92 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.1488 - £ 0.1516 7779 In stock
1.3 mm
Natural
Silicone
17.8 mm
2.4 mm
£ 0.17 - £ 0.17 Request the lead time here
2.4 mm
Natural
Silicone
15.9 mm
4.1 mm
£ 0.1956 - £ 0.2069 15172 In stock
3.2 mm
Natural
Silicone
23.8 mm
7.0 mm
10249727 £ 0.1545 - £ 0.1545 16000 In stock
1.6 mm
Natural
Silicone
25.4 mm
2.8 mm
£ 0.3968 - £ 0.3968 Request the lead time here
6.4 mm
Natural
Silicone
25.4 mm
13.5 mm
£ 0.1573 - £ 0.1573 Request the lead time here
2.1 mm
Natural
Silicone
25.4 mm
3.0 mm
10249802 £ 0.18 - £ 0.18 Request the lead time here
2.8 mm
Natural
Silicone
25.4 mm
5.0 mm
£ 0.1516 - £ 0.1573 Request the lead time here
1.6 mm
Natural
Silicone
16.1 mm
3.9 mm
£ 0.2296 - £ 0.2452 Request the lead time here
4.9 mm
Natural
Silicone
22.4 mm
8.9 mm
£ 0.1715 - £ 0.1715 Request the lead time here
2.2 mm
Natural
Silicone
15.9 mm
3.6 mm
£ 0.3486 - £ 0.3557 Request the lead time here
6.4 mm
Green
Silicone
50.8 mm
12.6 mm
1
£ 0.1601 - £ 0.1601 20418 In stock
2.4 mm
Natural
Silicone
25.4 mm
3.3 mm
£ 0.2806 - £ 0.2934 Request the lead time here
4.9 mm
Natural
Silicone
25.6 mm
10.4 mm
£ 0.0578 - £ 0.0602 9505 In stock
3.6 mm
Pink
Silicone
5.8 mm
4.0 mm
£ 0.3486 - £ 0.3486 1977 In stock
6.2 mm
Natural
Silicone
25.4 mm
12.0 mm
£ 0.163 - £ 0.17 Request the lead time here
2.1 mm
Blue
Silicone
31.8 mm
4.0 mm
£ 1.0588 - £ 2.4317 Request the lead time here
Red
Silicone
25.4 mm
25.4 mm
10240960 £ 0.3472 - £ 0.3614 22742 In stock
10.8 mm
Red
Silicone
8.8 mm
12.4 mm
£ 0.4124 - £ 0.4294 Request the lead time here
10.3 mm
Purple
Silicone
11.6 mm
13.0 mm
£ 0.2452 - £ 0.2551 Request the lead time here
6.7 mm
Red
Silicone
7.9 mm
9.5 mm
  • of 5
Masking Pull Plug 2.4 mm 17.8 mm Natural Silicone

10241639

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
7779 In stock
Attributes
  • d1
    1.3 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.1 mm 15.9 mm Natural Silicone

10241646

Price Range
£ 0.17 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • d1
    2.4 mm
  • h1
    15.9 mm
  • D
    4.1 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 7.0 mm 23.8 mm Natural Silicone

10241660

Price Range
£ 0.2069 - £ 0.1956

Stock Levels
15172 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 2.8 mm 25.4 mm Natural Silicone

10249727

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
16000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    25.4 mm
  • D
    2.8 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 13.5 mm 25.4 mm Natural Silicone

10241707

Price Range
£ 0.3968 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    13.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.0 mm 25.4 mm Natural Silicone

10249734

Price Range
£ 0.1573 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    3.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 5.0 mm 25.4 mm Natural Silicone

10249802

Price Range
£ 0.18 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d1
    2.8 mm
  • h1
    25.4 mm
  • D
    5.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.9 mm 16.1 mm Natural Silicone

10249772

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    16.1 mm
  • D
    3.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 8.9 mm 22.4 mm Natural Silicone

10241677

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 3.6 mm 15.9 mm Natural Silicone

10249765

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • d1
    2.2 mm
  • h1
    15.9 mm
  • D
    3.6 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 12.6 mm 50.8 mm Green Silicone

10192320

Price Range
£ 0.3557 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    50.8 mm
  • D
    12.6 mm
  • Type
    1
  • Material
    Silicone
Masking Pull Plug 3.3 mm 25.4 mm Natural Silicone

10249758

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
20418 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 10.4 mm 25.6 mm Natural Silicone

10249864

Price Range
£ 0.2934 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • d1
    4.9 mm
  • h1
    25.6 mm
  • D
    10.4 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 5.8 mm Pink Silicone

10241011

Price Range
£ 0.0602 - £ 0.0578

Stock Levels
9505 In stock
Attributes
  • d1
    3.6 mm
  • h1
    5.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Pink
Masking Pull Plug 12.0 mm 25.4 mm Natural Silicone

10249895

Price Range
£ 0.3486 - £ 0.3486

Stock Levels
1977 In stock
Attributes
  • d1
    6.2 mm
  • h1
    25.4 mm
  • D
    12.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Pull Plug 4.0 mm 31.8 mm Blue Silicone

10288542

Price Range
£ 0.17 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    31.8 mm
  • D
    4.0 mm
  • Material
    Silicone
  • Colour
    Blue
Masking Pull Plug 25.4 mm 25.4 mm Red Silicone

10240809

Price Range
£ 2.4317 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • h1
    25.4 mm
  • D
    25.4 mm
  • Material
    Silicone
  • Colour
    Red
  • Commodity Code
    3926909790
Masking Pull Plug 12.4 mm 8.8 mm Red Silicone

10240960

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
22742 In stock
Attributes
  • d1
    10.8 mm
  • h1
    8.8 mm
  • D
    12.4 mm
  • Material
    Silicone
  • Colour
    Red
Masking Pull Plug 13.0 mm 11.6 mm Purple Silicone

10240588

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • d1
    10.3 mm
  • h1
    11.6 mm
  • D
    13.0 mm
  • Material
    Silicone
  • Colour
    Purple
Masking Pull Plug 9.5 mm 7.9 mm Red Silicone

10240625

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • d1
    6.7 mm
  • h1
    7.9 mm
  • D
    9.5 mm
  • Material
    Silicone
  • Colour
    Red