Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | Material | h1 | D | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10606858 | £ 1.3179 - £ 1.3425 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1.248 in
31.7 mm
|
0.709 in
18.0 mm
|
3
|
|
| £ 0.8905 - £ 0.909 | Request the lead time here |
0.244 in
6.2 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.472 in
12.0 mm
|
3
|
||
| £ 1.2083 - £ 1.2083 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.709 in
18.0 mm
|
3
|
||
| £ 0.1842 - £ 0.1927 | 2378 In stock |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
0.925 in
23.5 mm
|
0.323 in
8.2 mm
|
|
||
| £ 0.2664 - £ 0.2721 | 2996 In stock |
0.11 in
2.8 mm
|
Black
|
EPDM
|
1 in
25.4 mm
|
0.197 in
5.0 mm