Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability FH Colour D Material d1 Type View
£ 0.1998 - £ 0.2041 Request the lead time here
25.4 mm
Black
6.0 mm
EPDM
4.0 mm
461483 £ 0.4464 - £ 0.4464 Request the lead time here
25.4 mm
Black
14.0 mm
EPDM
12.0 mm
£ 0.781 - £ 0.7966 Request the lead time here
25.4 mm
Black
22.5 mm
EPDM
20.0 mm
Load Bearing
£ 4.4365 - £ 4.4365 Request the lead time here
25.4 mm
Black
28.6 mm
EPDM
25.4 mm
Load Bearing
£ 0.8547 - £ 0.8915 Request the lead time here
25.4 mm
Black
22.0 mm
EPDM
16.3 mm
Load Bearing
£ 2.7214 - £ 2.7214 Request the lead time here
25.4 mm
Black
45.1 mm
EPDM
39.3 mm
Load Bearing
£ 0.608 - £ 0.608 1000 In stock
25.4 mm
Natural
10.0 mm
Silicone
8.0 mm
£ 1.1481 - £ 1.1481 200 In stock
25.4 mm
Natural
18.0 mm
Silicone
16.0 mm
£ 1.6867 - £ 1.6867 Request the lead time here
25.4 mm
Natural
26.0 mm
Silicone
24.0 mm
£ 0.4223 - £ 0.4223 Request the lead time here
25.4 mm
Natural
10.5 mm
Silicone
4.8 mm
Load Bearing
£ 2.5939 - £ 2.5939 Request the lead time here
25.4 mm
Natural
33.5 mm
Silicone
27.8 mm
Load Bearing
£ 0.071 - £ 0.2314 11500 In stock
15.0 mm
Black
3.0 mm
PVC
3.0 mm
Load Bearing
£ 0.1175 - £ 0.3959 24400 In stock
25.0 mm
Black
10.0 mm
TPE/TPV
8.0 mm
Load Bearing
461482 £ 0.3727 - £ 0.3798 Request the lead time here
25.4 mm
Black
12.0 mm
EPDM
10.0 mm
£ 0.7214 - £ 0.7356 600 In stock
25.4 mm
Black
20.0 mm
EPDM
18.0 mm
£ 4.2664 - £ 4.2664 Request the lead time here
25.4 mm
Black
27.90 mm
EPDM
18.26 mm
Load Bearing
£ 0.5783 - £ 0.5783 Request the lead time here
25.4 mm
Black
16.3 mm
EPDM
10.5 mm
Load Bearing
491695 £ 0.7951 - £ 0.8277 Request the lead time here
25.4 mm
Black
39.3 mm
EPDM
33.5 mm
Load Bearing
£ 0.4734 - £ 0.4734 Request the lead time here
25.4 mm
Natural
8.0 mm
Silicone
6.0 mm
461470 £ 0.7143 - £ 0.7285 Request the lead time here
25.4 mm
Natural
16.0 mm
Silicone
14.0 mm
  • of 4
Masking Flangeless Plug 25.4 mm EPDM Black

461479

Price Range
£ 0.2041 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    4.0 mm
  • D
    6.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461483

Price Range
£ 0.4464 - £ 0.4464

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    12.0 mm
  • D
    14.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 20.0 mm 22.5 mm 25.4 mm EPDM Black

461487

Price Range
£ 0.7966 - £ 0.781

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    20.0 mm
  • D
    22.5 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm 28.6 mm 25.4 mm EPDM Black

461491

Price Range
£ 4.4365 - £ 4.4365

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    25.4 mm
  • D
    28.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 16.3 mm 22.0 mm 25.4 mm EPDM Black

491692

Price Range
£ 0.8915 - £ 0.8547

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    16.3 mm
  • D
    22.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 39.3 mm 45.1 mm 25.4 mm EPDM Black

491696

Price Range
£ 2.7214 - £ 2.7214

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    39.3 mm
  • D
    45.1 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 8.0 mm 10.0 mm 25.4 mm Silicone Natural

461467

Price Range
£ 0.608 - £ 0.608

Stock Levels
1000 In stock
Attributes
  • FH
    25.4 mm
  • d1
    8.0 mm
  • D
    10.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 16.0 mm 18.0 mm 25.4 mm Silicone Natural

461471

Price Range
£ 1.1481 - £ 1.1481

Stock Levels
200 In stock
Attributes
  • FH
    25.4 mm
  • d1
    16.0 mm
  • D
    18.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 24.0 mm 26.0 mm 25.4 mm Silicone Natural

461475

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    24.0 mm
  • D
    26.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 4.8 mm 10.5 mm 25.4 mm Silicone Natural

491680

Price Range
£ 0.4223 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    4.8 mm
  • D
    10.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 27.8 mm 33.5 mm 25.4 mm Silicone Natural

491684

Price Range
£ 2.5939 - £ 2.5939

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    27.8 mm
  • D
    33.5 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 15.0 mm PVC Black

10398

Price Range
£ 0.2314 - £ 0.071

Stock Levels
11500 In stock
Attributes
  • FH
    15.0 mm
  • d1
    3.0 mm
  • D
    3.0 mm
  • Material
    PVC
  • Colour
    Black
Masking Flangeless Plug 8.0 mm 10.0 mm 25.0 mm TPE/TPV Black

18411

Price Range
£ 0.3959 - £ 0.1175

Stock Levels
24400 In stock
Attributes
  • FH
    25.0 mm
  • d1
    8.0 mm
  • D
    10.0 mm
  • Material
    TPE/TPV
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461482

Price Range
£ 0.3798 - £ 0.3727

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    10.0 mm
  • D
    12.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 25.4 mm EPDM Black

461486

Price Range
£ 0.7356 - £ 0.7214

Stock Levels
600 In stock
Attributes
  • FH
    25.4 mm
  • d1
    18.0 mm
  • D
    20.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 18.26 mm 25.4 mm 27.90 mm EPDM Black

461490

Price Range
£ 4.2664 - £ 4.2664

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    18.26 mm
  • D
    27.90 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 10.5 mm 16.3 mm 25.4 mm EPDM Black

491691

Price Range
£ 0.5783 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    10.5 mm
  • D
    16.3 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 33.5 mm 39.3 mm 25.4 mm EPDM Black

491695

Price Range
£ 0.8277 - £ 0.7951

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    33.5 mm
  • D
    39.3 mm
  • Material
    EPDM
  • Colour
    Black
Masking Flangeless Plug 6.0 mm 8.0 mm 25.4 mm Silicone Natural

461466

Price Range
£ 0.4734 - £ 0.4734

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    6.0 mm
  • D
    8.0 mm
  • Material
    Silicone
  • Colour
    Natural
Masking Flangeless Plug 14.0 mm 16.0 mm 25.4 mm Silicone Natural

461470

Price Range
£ 0.7285 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • FH
    25.4 mm
  • d1
    14.0 mm
  • D
    16.0 mm
  • Material
    Silicone
  • Colour
    Natural