Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | FH | Colour | D | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0895 - £ 0.3454 | 3600 In stock |
0.984 in
25.0 mm
|
Black
|
0.472 in
12.0 mm
|
PVC
|
0.394 in
10.0 mm
|
2
|
||
| 10377444 | £ 0.8773 - £ 0.8773 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
0.551 in
14.0 mm
|
Silicone
|
0.472 in
12.0 mm
|
|
|
| £ 3.1608 - £ 3.1608 | Request the lead time here |
1 in
25.4 mm
|
Black
|
2 in
50.8 mm
|
EPDM
|
1.776 in
45.1 mm
|
1
|
||
| £ 0.1024 - £ 0.3959 | 2100 In stock |
0.984 in
25.0 mm
|
Black
|
0.551 in
14.0 mm
|
PVC
|
0.472 in
12.0 mm
|
2
|
||
| £ 0.1175 - £ 0.3959 | 24400 In stock |
0.984 in
25.0 mm
|
Black
|
0.394 in
10.0 mm
|
TPE/TPV
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.2324 - £ 0.2324 | 4400 In stock |
0.984 in
25.0 mm
|
Black
|
0.709 in
18.0 mm
|
TPE/TPV
|
0.63 in
16.0 mm
|
1
|
||
| 10248751 | £ 0.3387 - £ 0.3387 | 2000 In stock |
1 in
25.4 mm
|
Natural
|
0.236 in
6.0 mm
|
Silicone
|
0.157 in
4.0 mm
|
|
|
| £ 0.3387 - £ 0.3387 | 39600 In stock |
1 in
25.4 mm
|
Pink
|
0.236 in
6.0 mm
|
Silicone
|
0.157 in
4.0 mm
|
|
||
| £ 0.4635 - £ 0.4734 | Request the lead time here |
1 in
25.4 mm
|
Yellow
|
0.315 in
8.0 mm
|
Silicone
|
0.236 in
6.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue