Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | FH | Colour | D | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1998 - £ 0.2041 | 23927 In stock |
1 in
25.4 mm
|
Black
|
0.236 in
6.0 mm
|
EPDM
|
0.157 in
4.0 mm
|
|
||
| 10377475 | £ 0.4464 - £ 0.4464 | 15832 In stock |
1 in
25.4 mm
|
Black
|
0.551 in
14.0 mm
|
EPDM
|
0.472 in
12.0 mm
|
|
|
| £ 0.781 - £ 0.7966 | 11946 In stock |
1 in
25.4 mm
|
Black
|
0.886 in
22.5 mm
|
EPDM
|
0.787 in
20.0 mm
|
1
|
||
| £ 4.4365 - £ 4.4365 | 3066 In stock |
1 in
25.4 mm
|
Black
|
1.126 in
28.6 mm
|
EPDM
|
1 in
25.4 mm
|
1
|
||
| £ 0.8547 - £ 0.8915 | 1107 In stock |
1 in
25.4 mm
|
Black
|
0.866 in
22.0 mm
|
EPDM
|
0.642 in
16.3 mm
|
1
|
||
| £ 2.7214 - £ 2.7214 | 297 In stock |
1 in
25.4 mm
|
Black
|
1.776 in
45.1 mm
|
EPDM
|
1.547 in
39.3 mm
|
1
|
||
| £ 0.608 - £ 0.608 | 18665 In stock |
1 in
25.4 mm
|
Natural
|
0.394 in
10.0 mm
|
Silicone
|
0.315 in
8.0 mm
|
|
||
| £ 1.1481 - £ 1.1481 | 17776 In stock |
1 in
25.4 mm
|
Natural
|
0.709 in
18.0 mm
|
Silicone
|
0.63 in
16.0 mm
|
|
||
| £ 1.6867 - £ 1.6867 | 640 In stock |
1 in
25.4 mm
|
Natural
|
1.024 in
26.0 mm
|
Silicone
|
0.945 in
24.0 mm
|
|
||
| £ 2.0411 - £ 2.0411 | 586 In stock |
1 in
25.4 mm
|
Natural
|
1.252 in
31.8 mm
|
Silicone
|
1.126 in
28.6 mm
|
|
||
| £ 1.9135 - £ 1.956 | 439 In stock |
1 in
25.4 mm
|
Natural
|
1.094 in
27.8 mm
|
Silicone
|
0.866 in
22.0 mm
|
1
|
||
| £ 4.6066 - £ 4.6066 | 8909 In stock |
1 in
25.4 mm
|
Natural
|
2 in
50.8 mm
|
Silicone
|
1.776 in
45.1 mm
|
1
|
||
| £ 0.1017 - £ 0.3401 | 85600 In stock |
0.984 in
25.0 mm
|
Black
|
0.315 in
8.0 mm
|
TPE/TPV
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.1885 - £ 0.6298 | 3600 In stock |
0.984 in
25.0 mm
|
Black
|
0.63 in
16.0 mm
|
TPE/TPV
|
0.551 in
14.0 mm
|
1
|
||
| £ 0.5783 - £ 0.5783 | Request the lead time here |
1 in
25.4 mm
|
Black
|
0.642 in
16.3 mm
|
EPDM
|
0.413 in
10.5 mm
|
1
|
||
| 10386798 | £ 0.7951 - £ 0.8277 | 110 In stock |
1 in
25.4 mm
|
Black
|
1.547 in
39.3 mm
|
EPDM
|
1.319 in
33.5 mm
|
1
|
|
| £ 0.4734 - £ 0.4734 | 12629 In stock |
1 in
25.4 mm
|
Natural
|
0.315 in
8.0 mm
|
Silicone
|
0.236 in
6.0 mm
|
|
||
| 10248775 | £ 0.7143 - £ 0.7285 | 19346 In stock |
1 in
25.4 mm
|
Natural
|
0.63 in
16.0 mm
|
Silicone
|
0.551 in
14.0 mm
|
|
|
| £ 1.5733 - £ 1.5733 | 2176 In stock |
1 in
25.4 mm
|
Natural
|
0.945 in
24.0 mm
|
Silicone
|
0.886 in
22.5 mm
|
|
||
| £ 0.2324 - £ 0.2324 | 4400 In stock |
0.984 in
25.0 mm
|
Black
|
0.709 in
18.0 mm
|
TPE/TPV
|
0.63 in
16.0 mm
|
1