10386675
491681
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.8504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FH | 1 in |
|---|---|
| FH | 25.4 mm |
| d1 | 0.413 in |
| d1 | 10.5 mm |
| D | 16.3 mm |
| D | 0.642 in |
| Material | Silicone |
| Colour | Natural |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue