| Quantity | Unit price |
|---|---|
| 2 - 19 | £ 6.6961 |
| 20 + | £ 3.1282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M20 |
|---|---|
| L | 6.3 mm |
| L | 0.248 in |
| D | 1.102 in |
| D | 28.0 mm |
| H | 28.0 mm |
| H | 1.102 in |
| Hole Size | 10.0 mm |
| Hole Size | 0.394 in |
| Colour | Brown |
| Material | Silicone |
| Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue