| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1502 |
| 500 - 999 | £ 0.1474 |
| 1000 + | £ 0.1431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Natural |
| Hole Type | No Screw Hole |
| Tag Location | Above Head |
| Strap Width | 0.098 in |
| Strap Width | 2.5 mm |
| Tag Length | 9.0 mm |
| Tag Length | 0.354 in |
| Tag Width | 0.787 in |
| Tag Width | 20.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | RoHs |
| Standard | REACH |
| Standard | UL |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue