| Quantity | Unit price |
|---|---|
| 1 - 2 | £ 236.0831 |
| 3 - 4 | £ 200.6748 |
| 5 - 9 | £ 188.8632 |
| 10 - 19 | £ 177.0618 |
| 20 + | £ 165.2604 |
| For rail | L1012.18 |
|---|---|
| h1 | 12.0 |
| l1 | 17.0 |
| w1 | 30.0 |
| h2 | 4.2 |
| h3 | 5.85 |
| l2 | 11.0 |
| w2 | 23.0 |
| w3 | 9.0 |
| d1 | M3 |
| d2 | 8.0 |
| Holding force kgf | 100.0 |
| Torque to Nm | 0.17 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue