Quantity | Unit price |
---|---|
1 - 19 | £ 10.9099 |
20 - 99 | £ 4.5043 |
100 - 199 | £ 4.4085 |
200 - 399 | £ 4.3126 |
400 + | £ 4.2305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Mechanism | Catch & Counterplate |
Catch Weight | 53.0 g |
Catch Weight | 53.0 g |
Closed Length | 70.0 mm |
Closed Length | 2.756 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Overall Width | 17.0 mm |
Overall Width | 0.669 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Plate Length | 46.0 mm |
Plate Length | 1.811 in |
Plate Thickness | 5.0 mm |
Plate Thickness | 0.197 in |
Plate Width | 12.0 mm |
Plate Width | 0.472 in |
Stroke Length | 40.0 mm |
Stroke Length | 1.575 in |
Distance Between Fixing Holes On Plate | 34.0 mm |
Distance Between Fixing Holes On Plate | 1.339 in |
Colour | Brown |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue