Quantity | Unit price |
---|---|
10 - 99 | £ 8.2659 |
100 + | £ 3.6691 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Colour | Black |
Magnet Material | Ferrite |
Mount Type | Screw Mount |
Catch Mechanism | Catch & Counterplate |
Case Material | ABS |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue