Menu Search

Magnetic Catch 16.6 mm 2.5 kg-f Black

Essentra Part Number:

10201879

Manufacturer Part Number:

1222642

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 5.1824
100 + £ 2.2962
Standard pack: 100

Order in multiple of 10

Total price:

£ 51.82

10 x £ 5.1824

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Case Full Material Polystyrene
Overall Diameter 14.0 mm
Colour Black
Magnet Material Ferrite
Mount Type Push Fit
Catch Mechanism Catch
Case Material PS
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us