Quantity | Unit price |
---|---|
500 + | £ 0.3765 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Width | 10.0 mm |
---|---|
Head Width | 0.394 in |
Head Length | 10.0 mm |
Head Length | 0.394 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M6 |
Pitch Diameter | 1.0 mm |
Pitch Diameter | 0.039 in |
Screw Type | Machine Screw |
Colour | Natural |
Price per piece incl VAT | 0.4429 GBP |
Commodity Code | 3926909790 |
Full Material | Polyamide 6.6 |
Drive Type | No Drive Type |
Standard | RoHs |
Standard | REACH |
Standard | UL |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue