10162149
NMS-308
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.489 |
| 1000 - 4999 | £ 0.1006 |
| 5000 - 9999 | £ 0.0986 |
| 10000 - 24999 | £ 0.0966 |
| 25000 + | £ 0.0946 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 5.7 mm |
|---|---|
| Head Diameter | 0.224 in |
| Head Height | 0.098 in |
| Head Height | 2.5 mm |
| Thread Size | M3 |
| Pitch Diameter | 0.02 in |
| Pitch Diameter | 0.5 mm |
| Thread Length | 8.0 mm |
| Thread Length | 0.315 in |
| Head Type | Ultra Low Head |
| Drive Type | Crossed Drive |
| Material | PA |
| Finish | No Finish |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Specifications | UL94 V-2 |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue