Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10404638
585031600046
| Quantity | Unit price |
|---|---|
| 25 - 99 | £ 1.9135 |
| 100 - 249 | £ 1.871 |
| 250 + | £ 1.8284 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 1.7 mm |
|---|---|
| Head Height | 0.067 in |
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Thread Size | M3 |
| Colour | Natural |
| Finish | No Finish |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Head Type | Metal Tooth Head |
| Material Flammability Standard | UL94 V-0 |
| Specifications | DIN 963, UL94 V-0 |
| Commodity Code | 3926909790 |
| Specifications | UL94 V-0 |
| Specifications | DIN 963 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue