10404621
585031200046
| Quantity | Unit price |
|---|---|
| 25 - 99 | £ 1.7292 |
| 100 - 249 | £ 1.6867 |
| 250 + | £ 1.6584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 1.7 mm |
|---|---|
| Head Height | 0.067 in |
| Thread Length | 12.0 mm |
| Thread Length | 0.472 in |
| Thread Size | M3 |
| Colour | Natural |
| Finish | No Finish |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Head Type | Metal Tooth Head |
| Material Flammability Standard | UL94 V-0 |
| Specifications | DIN 963, UL94 V-0 |
| Commodity Code | 3926909790 |
| Specifications | DIN 963 |
| Specifications | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue