| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1956 |
| 500 - 999 | £ 0.1913 |
| 1000 + | £ 0.1871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 0.185 in |
|---|---|
| Head Height | 4.7 mm |
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Thread Size | M8 |
| Colour | Natural |
| Finish | No Finish |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Head Type | Metal Tooth Head |
| Specifications | ISO 2009, DIN 963 |
| Commodity Code | 3926909790 |
| Specifications | ISO 2009 |
| Specifications | DIN 963 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue