| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.0726 |
| 2500 - 9999 | £ 0.0653 |
| 10000 + | £ 0.0588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Head Diameter | 0.429 in |
|---|---|
| Minimum Head Diameter | 10.9 mm |
| Maximum Head Diameter | 0.496 in |
| Maximum Head Diameter | 12.6 mm |
| Head Height | 3.3 mm |
| Head Height | 0.13 in |
| Thread Length | 1.248 in |
| Thread Length | 31.7 mm |
| Thread Size | M6 x 1.0 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Flat Countersunk Head |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue