| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.2351 |
| 500 - 999 | £ 1.1546 |
| 1000 + | £ 1.0807 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 1.0 mm |
|---|---|
| Head Height | 0.039 in |
| Thread Length | 3.0 mm |
| Thread Length | 0.118 in |
| Thread Size | M1.4 |
| Colour | Natural |
| Drive Type | Crossed Drive |
| Screw Type | Machine Screw |
| Head Type | Countersunk Head |
| Material Flammability Standard | UL94 HB |
| Specifications | UL94 HB |
| Commodity Code | 3926909790 |
| Specifications | UL94 HB |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue