Quantity | Unit price |
---|---|
250 + | £ 0.0555 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.5 mm |
---|---|
Head Height | 0.098 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M5 |
Colour | White |
Finish | Zinc Plated |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Head Type | Standard Head |
Commodity Code | 7318190090 |
Specifications | DIN 963, ISO 2009 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue