Quantity | Unit price |
---|---|
250 - 499 | £ 0.1382 |
500 - 999 | £ 0.136 |
1000 + | £ 0.1333 |
Head Height | 2.7 mm |
---|---|
Head Height | 0.106 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M4 |
Colour | Black |
Finish | No Finish |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Head Type | Countersunk Head |
Commodity Code | 3926909790 |
Specifications | DIN 963 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue