10052105
0110230000VR
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.0823 |
| 10000 - 19999 | £ 0.0806 |
| 20000 + | £ 0.0791 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 3.7 mm |
|---|---|
| Head Height | 0.146 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Thread Size | M4 |
| Colour | Natural |
| Finish | No Finish |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Head Type | Raised Countersunk Head |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue