10050965
0100190300VR
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.1176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 2.7 mm |
|---|---|
| Head Height | 0.106 in |
| Thread Length | 12.0 mm |
| Thread Length | 0.472 in |
| Thread Size | M4 |
| Colour | Natural |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Head Type | Metal Tooth Head |
| Material Flammability Standard | UL94 HB |
| Specifications | DIN 963, ISO 2009, NF E 25-123 |
| Commodity Code | 3926909790 |
| Specifications | ISO 2009 |
| Specifications | DIN 963 |
| Specifications | NF E 25-123 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue