10401927
540110000011
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.146 |
| 500 - 999 | £ 0.1431 |
| 1000 + | £ 0.1397 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 10.0 mm |
|---|---|
| Head Diameter | 0.394 in |
| Head Height | 3.9 mm |
| Head Height | 0.154 in |
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Thread Size | M6 |
| Colour | Natural |
| Material | PP |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Standards | ISO 1207, DIN 84 for guidance purpose only |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue