Quantity | Unit price |
---|---|
250 - 499 | £ 0.1268 |
500 - 999 | £ 0.1243 |
1000 + | £ 0.1217 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 0.276 in |
---|---|
Head Diameter | 7.0 mm |
Head Height | 0.102 in |
Head Height | 2.6 mm |
Thread Length | 1.181 in |
Thread Length | 30.0 mm |
Thread Size | M4 |
Colour | Natural |
Material | Nylon |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Standards | DIN 84, ISO 1207, NF E 25-127, REACH, RoHS |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue