Quantity | Unit price |
---|---|
500 - 999 | £ 0.0586 |
1000 + | £ 0.0575 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 6.0 mm |
---|---|
Head Diameter | 0.236 in |
Head Height | 1.8 mm |
Head Height | 0.071 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M3 |
Screw Type | Machine Screw |
Drive Type | Slotted Drive |
Head Type | Binder Head |
Colour | Chrome |
Finish | Zinc Plated |
Specifications | DIN 85 |
Commodity Code | 7318190090 |
Full Material | Mild Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue