Menu Search

Anti-Vibration Feet 50.0 mm M10 100.0 mm Black

Essentra Part Number:

10274835

Manufacturer Part Number:

493706

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 39 £ 30.6474
40 - 79 £ 30.0405
80 + £ 29.4192
Standard pack: 4

Order in multiple of 4

Total price:

£ 122.59

4 x £ 30.6474

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Thread Length 100.0 mm
Base Material Stainless Steel
Base Type Rigid
Colour Black
Base Diameter 50.0 mm
Swivel Articulation 7 °
Mount Type Threaded Stud
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us