10203316
1254527
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 17.6204 |
| 50 + | £ 12.5017 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M16 |
|---|---|
| Base Diameter | 80.0 mm |
| Base Diameter | 3.15 in |
| Base Material | Nylon |
| Base Type | Plain |
| Full Material | Polyamide;Steel |
| Swivel Articulation | 20 ° |
| Load Capacity | 900.0 kg |
| Load Capacity | 900.0 kg |
| Thread Full Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue